A series of splice boxes made from glass fiber reinforced polyester. Ex op pr and Ex tb certified for safe protection of fiber optic cable splices in explosion-hazardous areas. Up to 8 splice trays, 12 fusion-type splices per tray.
Easy installation due to easily accessible mounting points
Easy cover opening without damage due to multiple pry points
Wide range of cable glands and stopping plugs
The GR.TFO.* series is a range of fiber optic splice boxes designed for protection of optical fiber cable splices in hazardous areas. Up to 8 splice trays are installed inside the sturdy GRP enclosure.
The splice trays are according to DIN 47662 and Telecom standards, each tray can hold up to 12 fusion-type splices and is equipped with appropriate splice protection holders and FO strain reliefs.
The enclosure series GR* consists of carbon-loaded, glass-fiber reinforced polyester with stainless steel cover screws. It provides an anti-static, UV stabilized and corrosion resistant solution. Many features provide for easy installation and handling.
It is certified for operation in low temperatures of down to -50 °C and thus can be applied in many applications as a replacement for stainless steel.
Example: GR.TFO.18.36.10.B-S0002
Fiber optic splice box, material glass fiber reinforced polyester, size 18x36x10 cm, landscape orientation with face B at bottom, two splice trays, standard product