The H-System by Pepperl+Fuchs offers the ideal hazardous location termination board solution for the Honeywell Experion Series C300 - Series C I/O and Safety Manager. The H-System includes a wide range of plug-in isolated barriers that are mounted on termination boards.
The Honeywell I/O Terminaton Assemblies (IOTA) and the H-System termination boards (SC-GPxx…) with isolated barriers (HiC) are connected via plug-n-play system cables (CA-HWC300-AIO-DIO-*M), where just one type of system cable serves all Series C termination boards.
The Honeywell Safety Manager and the H-System termination boards (FC-GPxx …) with isolated barriers (HiC) are connected via plug-n-play system cables to the system connector SiCC-0001. The Safety Manager system cable is supplied by Honeywell.
Pepperl+Fuchs' K-System based Hazardous Remote Terminal Panels (HAZ-RTP) and isolated barriers for Honeywell's C200.
Pepperl+Fuchs' K-System isolated barriers (KFD2-… / KCD2-…) with Power Rail for hazardous applications and signal conditioners for general purpose.
Pepperl+Fuchs' HART Multiplexer solution for Honeywell is based on two different platforms, the K-System using KFD2-HMM-16 and KFD0-HMS-16 and the H-System using the HIDMUX2700.