HART Multiplexer Solutions
Pepperl+Fuchs' HART Multiplexer solution for Honeywell is based on two different platforms, the K-System using KFD2-HMM-16 and KFD0-HMS-16 and the H-System using the HiDMux2700. The Pepperl+Fuchs K-System HART Multiplexer can be flexibly mounted on DIN rail, and can ideally be combined with our non-intrinsically safe termination board FI-PFH-NS0137-R.
16-channel HART (master) field device input (revision 5 to 7) allows connection of up to 15 KFD0-HMS-16 slave units. Certified for installations of up to SIL3 acc. to IEC 61508.
16-channel HART (slave) field device input (revision 5 to 7) used in connection with HART Multiplexer master KFD2-HMM-16. Certified for installations up to SIL3 acc. to IEC 61508.
The Pepperl+Fuchs H-System HART Multiplexer master (HiDMux2700) follows the form factor of the H-System and can ideally be combined with our HART communication board and non-intrinsically safey termination boards.
HART Termination Boards (customized for Honeywell)
Pepperl+Fuchs offers a customized HART Multiplexer termination board solution for Honeywell, using the H-System HART Multiplexer.
- TDC 3000 replacement FTA
- Short-circuit protected
- DCS wirings
- Redundant power supply connections
- Field terminal blocks that are Honeywell FTA compatible
- Honeywell "B" size footprint
- TDC 3000 replacement FTA
- Short-circuit protected
- Redundant DCS wirings
- Redundant power supply connections
- Field terminal blocks that are Honeywell FTA compatible
- Honeywell "B" size footprint
- TDC 3000 replacement FTA
- Short-circuit protected
- HART analog output filters
- Redundant DCS wirings
- Redundant power supply connections
- Field terminal blocks that are Honeywell FTA compatible
- Honeywell "B" size footprint
- 64-channel
- 24 V DC supply
- Connection of two Multiplexers to HART enabled Honeywell TDC 3000 FTAs
- Redundant power supply connections
- Dual RS 485 connections
- HART loop connection via four 20-pin flat ribbon connectors
- Compact design
HART Termination Board (Generic) for H-System HART Multiplexer
- Suitable for C300 and Safety Manager
- Ideal for retrofitting existing installations
- Serial or parallel wiring options
- 37-pin Sub-D connectors
- Redundant power supply connections
- HART filter options
- Fuse options
- 32-channel
- 24 V DC supply
- Interface for serial or parallel wiring options
- Dual RS 485 connections
- Slot for HART Multiplexer




+49 621 776-0