Each application has its own demands on design for fieldbus systems. Our field junction boxes for the familiar FieldConnex products will meet your requirements. A custom-fit solution for your application, the field junction boxes reduce engineering costs and allow the fastest possible site installation.
_F.FB0.PA.1.0_rdax_161x161_100.jpg)
4, 8 or 12 outputs Ex ia, impact resistance enclosure, IP66, configurable cable entries for trunk and spurs, packaged certified solution, for FOUNDATION Fieldbus H1 and PROFIBUS PA.

4, 8 or 12 outputs Ex ia, electropolished enclosure, IP66, configurable cable entries for trunk and spurs, packaged certified solution, for FOUNDATION Fieldbus H1 and PROFIBUS PA.
_F.FB1.P14.A.1_rdax_161x161_100.jpg)
8, 10, 12 outputs Ex ia, impact resistance enclosure, IP66, configurable cable entries for trunk and spurs, packaged certified solution, for FOUNDATION Fieldbus H1 and PROFIBUS PA.

8, 10, 12 outputs Ex ia, electropolished enclosure, IP66, configurable cable entries for trunk and spurs, packaged certified solution, for FOUNDATION Fieldbus H1 and PROFIBUS PA.
_F.SP5.P.B.1.0...0_rdax_161x161_100.jpg)
4 ... 12 outputs Ex ic (FISCO or Entity), glass fiber reinforced polyester, impact resistant, IP66, configurable cable entries for trunk and spurs, international approvals, for FOUNDATION Fieldbus H1 and PROFIBUS PA.

4 ... 12 outputs Ex ic (FISCO or Entity), stainless steel, electropolished, IP66, configurable cable entries for trunk and spurs, international approvals, for FOUNDATION Fieldbus H1 and PROFIBUS PA.
_F.SPE.P.A.1.0_rdax_161x161_100.jpg)
Connection of Ex d certified devices, glass fiber reinforced polyester, impact resistant, IP66, configurable cable entries for trunk and spurs, international approvals, for FOUNDATION Fieldbus H1 and PROFIBUS PA.
_F.SPE.S.A.1.0_rdax_161x161_100.jpg)
Connection of Ex d certified devices, stainless steel, electropolished, IP66, configurable cable entries for trunk and spurs, international approvals, for FOUNDATION Fieldbus H1 and PROFIBUS PA.
_F.TI0.P12.08.F.0.00_rdax_161x161_100.jpg)
8 channel universal temperature interface, glass fiber reinforced polyester, impact resistant, IP66, configurable cable entries for bus lines and field signal lines, international approvals, for FOUNDATION Fieldbus H1.
_F.TI0.P12.08.F.0.00_rdax_161x161_100.jpg)
8 channel universal temperature interface, glass fiber reinforced polyester, impact resistant, IP66, configurable cable entries for bus lines and field signal lines, international approvals, for PROFIBUS PA.

8 channel universal temperature interface, stainless steel, electropolished, IP66, configurable cable entries for bus lines and field signal lines, international approvals, for FOUNDATION Fieldbus H1.

8 channel universal temperature interface, stainless steel, electropolished, IP66, configurable cable entries for bus lines and field signal lines, international approvals, for PROFIBUS PA.

4 valve control and 8 position feedback signals, glass fiber reinforced polyester, impact resistant, IP66, configurable cable entries for bus lines and field signal lines, international approvals, for FOUNDATION Fieldbus H1 and PROFIBUS PA.

4 valve control and 8 position feedback signals, stainless steel, electropolished, IP66, configurable cable entries for bus lines and field signal lines, international approvals, for FOUNDATION Fieldbus H1 and PROFIBUS PA.